Specs at a glance
Measuring range
0 to 2.5 AU 0 to 50 OD (depending on optical pathlength)
Process temperature
0 to 90 °C (32 to 194 °F) continuous Max. 130 °C (266 °F) for 2 hours
Process pressure
Max. 100 bar abs (1450 psi) (depending on flow through assembly)
Field of application
OUSAF12 is an optical sensor for the inline detection of suspended solids and product interphases in many industries. It supports you with reliable absorbance measurements to accurately control the quality of products and processes, and to improve production efficiency. OUSAF12 is ready for all kinds of environments, from hazardous areas (ATEX, FM) to hygienic processes (CIP/SIP).
The OUSAF12 sensor measures turbidity or color absorption for:
With its international explosion-protection approvals, such as ATEX and FM, the sensor is suitable for hazardous area use.
Benefits
Better product quality monitoring in pharmaceutical and chemical processes
Cost savings and reduced product loss thanks to fast interphase detection
Low-maintenance sensor with long service life and stable operation
Color-independent measurement
Easy and liquid-free verification
Suitable for cleaning-in-place (CIP) and sterilization-in-place (SIP)
Approved for hazardous area use
Extended selection
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Loading alternative products
Success stories
Putting fish welfare first
The monitoring solution provides the Visp fish farm with stable, reliable oxygen control, enabling optimal conditions for fish and reducing effort and risk.
Read the full story
Consistently reliable solids measurement
Proline Teqwave MW 300 delivers stable real-time data taken directly from the process, reduces maintenance work, and allows quicker intervention if changes to the process are required.
Read the full story
Automation saves time in wastewater analysis
Kerry DCF produces spreads and butter products for the retail market. The company wanted to automate its test for chemical oxygen demand in its treated effluent to save time and optimise the process.
Read the full story
Application
Color measurement, measurement of suspendend solids, phase separation
Measuring range
0 to 2.5 AU 0 to 50 OD (depending on optical pathlength)
Material
Sensor housing: Stainless Steel 316L
Process temperature
0 to 90 °C (32 to 194 °F) continuous Max. 130 °C (266 °F) for 2 hours
Process pressure
Max. 100 bar abs (1450 psi) (depending on flow through assembly)
Ex certification
ATEX II 2G Ex db IIC T5 Gb FM Cl.1, Div. 1, Group B, C, D
Certificates, declarations and approvals
Most downloaded
OUSAF12
English version - 09/2021
Optical sensor combined with the OUA260 flow assembly for absorbance
measurement
EN
DE ES FR IT JA PL PT RU ZH
22/09/2021
31/03/2016
27/05/2013
Language:
English
Version:
22/09/2021
File size:
525 KB
File name:
TI00497CEN_0321.pdf
OUSAF12
English version - 09/2021
Optical sensor combined with the OUA260 flow assembly for absorbance
measurement
EN
BG CS DA DE EL ES ET FI FR HR HU ID IT JA KO LT LV NL NO PL PT RO RU SK SL SV TH TR ZH
22/09/2021
31/03/2016
27/05/2013
Language:
English
Version:
22/09/2021
File size:
1.4 MB
File name:
BA00497CEN_0321.pdf
32 documents
Optical sensor combined with the OUA260 flow assembly for absorbance measurement
EN
German Spanish French Italian Japanese Polish Portuguese Russian Chinese
22/09/2021
31/03/2016
27/05/2013
Language:
English
Version:
22/09/2021
File size:
525 KB
File name:
TI00497CEN_0321.pdf
Optical sensor combined with the OUA260 flow assembly for absorbance measurement
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Indonesian Italian Japanese Korean Lithuanian Latvian Dutch Norwegian Polish Portuguese Romanian Russian Slovak Slovenian Swedish Thai Turkish Chinese
22/09/2021
31/03/2016
27/05/2013
Language:
English
Version:
22/09/2021
File size:
1.4 MB
File name:
BA00497CEN_0321.pdf
Analyzer/Sensor to measure Solid Concentration
Language:
English
Version:
01/06/2009
File size:
208 KB
File name:
KA929C_Quick_Start-up_Guide_OUM910_OUSAF12_06-09_WA_-_71097027.pdf
Operation instruction for Kits OUSAFxx explosion proof lamps
Operation instruction for Kits OUSAFxx explosion proof lamps
Language:
English
Version:
24/03/2026
File size:
552.7 KB
File name:
71222410 Anleitung Kits OUSAFxx EX-Lampen 2021-08.pdf
XA OUSAF12, OUSAF21, OUSAF22, OUSAF44, OUSAF46, OUSTF10
Process photometer sensors UK Ex II 2G Ex db IIC T5 Gb
Language:
English
Version:
15/07/2026
File size:
591.6 KB
File name:
XA02914CEN_0225-00.pdf
XA OUSAF12, OUSAF21, OUSAF22, OUSAF44, OUSAF46, OUSTF10
Process photometer ATEX II 2G Ex db IIC T5 Gb FM Cl.1, Div. 1, Groups B, C, D
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Italian Lithuanian Latvian Dutch Polish Portuguese Romanian Slovak Slovenian Swedish
26/06/2026
10/01/2018
31/12/2017
30/09/2016
31/03/2016
Language:
English
Version:
26/06/2026
File size:
591.9 KB
File name:
XA01403CEN_0526-00.pdf
センサからすべてを備えた ターンキーソリューションまで
Language:
Japanese
Version:
30/06/2025
File size:
4.6 MB
File name:
FA01018CJA_0422_Analysis_Portfolio_lowres.pdf
Esperti nell’analisi dei liquidi
Dai sensori singoli a soluzioni complete “chiavi in mano”
Language:
Italian
Version:
12/01/2017
File size:
3.9 MB
File name:
FA01018CIT_02.16.pdf
Kompetenz in der Flüssigkeitsanalyse
Vom Sensor bis zur schlüsselfertigen Komplettlösung
Language:
German
Version:
21/09/2022
File size:
1.3 MB
File name:
FA01018CDE_0422_Analyse_Portfolio_lowres.pdf
Catálogo Portfolio Analítica
Desde sensores hasta soluciones completas
Language:
Spanish
Version:
12/01/2017
File size:
1.5 MB
File name:
FA01018CES_Portfolio_Analitica_0216.pdf
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
KIT OUSAF12 Incandescent Lamp
KIT OUSxF1x Collimated Beam Lamp
KIT OUSAFxx High Luminiscence Lamp
KIT OUSAFxx Gas Filled Lamp
KIT OUSxFxx Connector Dust Cover
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all