Specs at a glance
-
Accuracy
class 2 acc. to IEC 60584
ASTM E230 and ANSI MC 96.1
IEC/Class A
IEC/Class AA -
Response time
depending on configuration:
TC:
t50 = 2 s
t90 = 5 s
RTD:
t50 = 0,8s
t90 = 2s -
Max. process pressure (static)
at 20 °C: 200 bar (2900 psi)
-
Operating temperature range
Type K:
max. 1.150 °C
(max. 2.102 °F)
Type J:
max. 720 °C
(max. 1.328 °F)
Type N:
max. 1.100 °C
(max. 2.012 °F)
Pt100 WW; 3mm; 316L; -200...600oC
Pt100 WW; 6mm; 316L; -200...600oC
Pt100 TF; 3mm; 316L; -50…400oC
Pt100 TF; 6mm; 316L; -50…400oC
Pt100 StrongSens; 6mm; 316L; -50…500oC -
Max. immersion length on request
up to 30.000,00 mm (1181'')
Field of application
The iTHERM TMS02 MultiSens Flex can be customized for various applications: Bendable into a 3D layout, it provides a complete temperature profile using only a single process connection. The device is configurable with or without thermowells for optimal response times, mechanical strength or sensors replaceability. It is available with either TC/RTD technology or with our iTHERM StrongSens and features an advanced diagnostics chamber for additional safety.
Petrochemical industry
Heavy Chemical processes
Benefits
-
Infinite layouts of 3D sensors distribution for any desired process monitoring configuration
-
High degree of customization thanks to a modular product design for easy installation, process integration and maintenance
-
High degree of insert process compatibility as per standard IEC 60584, ASTM E230 and IEC 60751
-
On-board electronic heat protection for highest product durability
-
Compliance to different types of protection for use in hazardous locations for easy process integration
-
Diagnostic chamber as secondary process barrier for additional safety, capable of pressure monitoring for predictive maintenance through advanced diagnostics
Videos
Xpert selection
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
| FLEX selections | Technical excellence | Simplicity |
|---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
TI iTHERM MultiSens Flex TMS02 Multipoint thermometer
English version - 01/2025
Direct-contact RTD/TC multipoint thermometer for 3D temperature profiling, with flexible sensors and a diagnostics chamber for appli cations in the oil, gas, and petrochemical industries
EN 27/01/202529/09/202324/12/201813/11/2017Language:
English
Version:
27/01/2025
File size:
4.5 MB
File name:
TI01361TEN_0425-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA iTHERM MultiSens Flex TMS02
English version - 11/2025
ATEX/IECEx: Ex ta/tb IIIC T85°C...T450°C Da/Db Ex db IIC T6...T1 Ga/Gb Ex ta/tb IIIC T85°C...T450°C Da/Db
EN 28/11/2025Language:
English
Version:
28/11/2025
File size:
584.7 KB
File name:
XA03681TEN_0125-00.pdf
-
-
-
Technical Information (TI)
TI iTHERM ProfileSens TS901
Patented multipoint temperature cable probe for oil & gas and
petrochemical applications. To be used as an insert in multipoint ther
mometers, such as MultiSens Flex TMS0x.EN 29/09/202303/05/2019Language:
English
Version:
29/09/2023
File size:
9.8 MB
File name:
TI01346TEN_0223-00.pdf
-
-
-
Technical Information (TI)
TI iTHERM MultiSens Flex TMS02 Multipoint thermometer
Direct-contact RTD/TC multipoint thermometer for 3D temperature profiling, with flexible sensors and a diagnostics chamber for appli
cations in the oil, gas, and petrochemical industriesEN 27/01/202529/09/202324/12/201813/11/2017Language:
English
Version:
27/01/2025
File size:
4.5 MB
File name:
TI01361TEN_0425-00.pdf
-
-
-
Operating Instruction (BA)
BA iTHERM MultiSens Flex TMS02
Modular direct contact TC and RTD multipoint thermometer for direct contact with the medium or with a shared or individual thermowel
lEN 26/03/202529/09/202324/12/201813/11/2017Language:
English
Version:
26/03/2025
File size:
3.9 MB
File name:
BA01598TEN_0425-00.pdf
-
-
-
Ex Safety Instruction (XA)
iTHERM MultiSens Flex TMS02
Ex ia IIC T1...T6 Ga
EN 27/06/2022Language:
English
Version:
27/06/2022
File size:
519.5 KB
File name:
XA02891TEN_0122-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA iTHERM MultiSens Flex TMS02
ATEX/IECEx:
Ex ta/tb IIIC T85°C...T450°C Da/Db
Ex db IIC T6...T1 Ga/Gb
Ex ta/tb IIIC T85°C...T450°C Da/DbEN 28/11/2025Language:
English
Version:
28/11/2025
File size:
584.7 KB
File name:
XA03681TEN_0125-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA iTHERM MultiSens Flex TMS02
ATEX/IECEx:
Ex ia IIC T6...T1 Ga
Ex ia IIC T6...T1 Ga/Gb
Ex ia IIIC T85°C...T450°C Da/Db
Ex ia/db IIC T6...T1 Ga/Gb
Ex ia/tb IIIC T85°C...T450°C Da/DbEN 28/11/2025Language:
English
Version:
28/11/2025
File size:
612.6 KB
File name:
XA03680TEN_0125-00.pdf
-
-
-
Special Documentation (SD)
Device viewer
Technical documentation in other languages
Language:
English
Version:
14/07/2021
File size:
478.5 KB
File name:
SD02429R09EN_0121.pdf
-
-
-
PU (Publication)
Temperature measurement
Thermometers and transmitters for the process industry
EN 24/07/2026Language:
English
Version:
24/07/2026
File size:
1.5 MB
File name:
PU01643T09EN01.26.pdf
-
-
-
Competence Brochure (CP)
Kompetenzbroschüre Erstellung von Temperaturprofilen Vorgefertigte Lösungen für die Öl- und Gasindustrie und die petroch emische Industrie
Kompetenzbroschüre
Erstellung von Temperaturprofilen
Vorgefertigte Lösungen für die Öl- und Gasindustrie und die
petroch
emische IndustrieLanguage:
German
Version:
06/07/2023
File size:
38.5 MB
File name:
CP00003TDE_0523.pdf
-
-
-
Competence Brochure (CP)
Competence brochure Temperature Profiling Pre-engineered solutions for the oil & gas, petrochemical industries
Competence brochure
Temperature profiling
Pre-engineered solutions for the oil & gas,
petrochemical and chemical industr
iesLanguage:
English
Version:
06/07/2023
File size:
39 MB
File name:
CP00003TEN_0523.pdf
-