Specs at a glance
-
Accuracy
class 1 acc. to IEC 60584
class Special ASTM E230 and ANSI MC 96.1
IEC60751 Class A
IEC60751 Class AA -
Response time
depending on configuration:
TC:
t50 = 21 s
t90 = 52 s
RTD:
t50 = 42 s
t90 = 108 s -
Max. process pressure (static)
at 20 °C: 240 bar (3481 psi)
-
Operating temperature range
Type K:
max. 1.070 °C
(max. 1.958 °F)
Type J:
max. 520 °C
(max. 968 °F)
Type N:
max. 1.100 °C
(max. 2.012 °F)
Pt100 WW:
-200...600 °C
(-328…1.112 °F)
Pt100 TF:
-50…400 °C
(-58…752 °F) -
Max. immersion length on request
up to 15.000,00 mm (590'')
Field of application
The iTHERM TMS11 MultiSens Linear Multipoint thermometer for oil & gas and chemical applications can be customized for various scenarios in compliance with the highest safety standards. It increases process safety by monitoring the temperature on a high number of measuring points along a line using only a single process connection. Easy process integration reduces installation time and thus maximizes plant availability.
Oil & Gas industry
Heavy chemical processes
Petrochemical industry
Benefits
-
Features a primary thermowell for superior mechanical strength and an easy replacement of individual inserts, which are available either with TC or RTD technology
-
Easy integration with inserts according to standards as per IEC 60584, ASTM E230 and IEC 60751
-
Electrical and Pressure Directive compliance for an easy and fast process integration
-
High degree of customization thanks to a modular product design for maximum flexibility, easy installation and maintenance
-
Compliance to various protection classes for use in hazardous areas
-
Possibility to replace individual inserts, even during operation
Continuous thermowell integrity monitoring thanks to a pressure port for maximum process safety
Videos
Xpert selection
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
| FLEX selections | Technical excellence | Simplicity |
|---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
TI iTHERM MultiSens Linear TMS11 Multipoint thermometer
English version - 07/2025
RTD/TC Multipoint thermometer for linear temperature profiling with primary thermowell for oil, gas and petrochemical applications
EN 14/07/202528/09/202321/10/201928/03/2018Language:
English
Version:
14/07/2025
File size:
1.9 MB
File name:
TI01394TEN_0425-00.pdf
-
-
-
Operating Instruction (BA)
BA iTHERM TMS11 MultiSens Linear
English version - 07/2025
Modular linear TC and RTD multipoint thermometer with primary thermowell
EN 14/07/202528/09/202321/10/201928/03/2018Language:
English
Version:
14/07/2025
File size:
1.8 MB
File name:
BA01839TEN_0425-00.pdf
-
-
-
Technical Information (TI)
TI iTHERM MultiSens Linear TMS11 Multipoint thermometer
RTD/TC Multipoint thermometer for linear temperature profiling with primary thermowell for oil, gas and petrochemical applications
EN 14/07/202528/09/202321/10/201928/03/2018Language:
English
Version:
14/07/2025
File size:
1.9 MB
File name:
TI01394TEN_0425-00.pdf
-
-
-
Operating Instruction (BA)
BA iTHERM TMS11 MultiSens Linear
Modular linear TC and RTD multipoint thermometer with primary thermowell
EN 14/07/202528/09/202321/10/201928/03/2018Language:
English
Version:
14/07/2025
File size:
1.8 MB
File name:
BA01839TEN_0425-00.pdf
-
-
-
Operating Instruction (BA)
BA iTHERM MultiSens Linear TMS12
RTD/TC Multipoint thermometer for linear temperature profiling with primary thermowell and diagnostic chamber for oil, gas and petro
chemical applicationsEN 24/11/202527/10/202327/04/2018Language:
English
Version:
24/11/2025
File size:
2.2 MB
File name:
BA01881TEN_0425-00.pdf
-
-
-
Special Documentation (SD)
Device viewer
Technical documentation in other languages
Language:
English
Version:
14/07/2021
File size:
478.5 KB
File name:
SD02429R09EN_0121.pdf
-
-
-
PU (Publication)
Temperature measurement
Thermometers and transmitters for the process industry
EN 24/07/2026Language:
English
Version:
24/07/2026
File size:
1.5 MB
File name:
PU01643T09EN01.26.pdf
-
-
-
Competence Brochure (CP)
Kompetenzbroschüre Erstellung von Temperaturprofilen Vorgefertigte Lösungen für die Öl- und Gasindustrie und die petroch emische Industrie
Kompetenzbroschüre
Erstellung von Temperaturprofilen
Vorgefertigte Lösungen für die Öl- und Gasindustrie und die
petroch
emische IndustrieLanguage:
German
Version:
06/07/2023
File size:
38.5 MB
File name:
CP00003TDE_0523.pdf
-
-
-
Competence Brochure (CP)
Competence brochure Temperature Profiling Pre-engineered solutions for the oil & gas, petrochemical industries
Competence brochure
Temperature profiling
Pre-engineered solutions for the oil & gas,
petrochemical and chemical industr
iesLanguage:
English
Version:
06/07/2023
File size:
39 MB
File name:
CP00003TEN_0523.pdf
-
-
-
AI (Application note)
Erhöhte Sicherheit durch 3D Temperaturprofile
in Hydrodesulfurierungs- und Isomerisierungsanlagen
Language:
German
Version:
27/07/2023
File size:
203.3 KB
File name:
AI01385T09DE.pdf
-
-
-
AI (Application note)
Increased safety through 3D temperature profiling
in hydrotreater and isomerization units
Language:
English
Version:
27/07/2023
File size:
201.9 KB
File name:
AI01385T09EN.pdf
-
-
-
Manufacturer Declaration
Product family: Multipoint thermometers
Product root: TMS01-, TMS02-, TMS11-, TMS12-, TMS21-, TMS31-, TS901-
Declaration number: ЕАЭС KZ 7500533.13.12.04155
Manufacturer specification: EMCLanguage:
Russian
Version:
27/08/2024
File size:
834.5 KB
File name:
EACKZ7500533131204155.pdf
-