©Endress+Hauser
©Endress+Hauser
Specs at a glance
Conformities
TUEV type-examination China's EPA compliant DNV Maritime type approval
Field of application
The DUSTHUNTER SB30 is a measuring device, designed to detect very low to moderate dust concentrations, such as in hot or volatile gases. Measurement is based on the tried-and-tested measurement principle of backward light scattering. Installation is easy and is only carried out on one side of the channel. Two different penetration depths are possible for adapting the measuring device to various channel diameters.
Device properties:
For low to medium dust content
Easy one-sided installation
Automatic check of zero and reference point
For medium to large duct diameters
Benefits
Easy installation, commissioning, and operation
Tried-and-tested measurement, not dependent on gas velocity, humidity, or particle load
Cost-effective thanks to easy mounting on just one side; no alignment necessary
Very low-maintenance thanks to self-monitoring
Demand-controlled maintenance notifications
Xpert selection
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
©Endress+Hauser
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Loading alternative products
Success stories
Measuring hydrogen quality in real time
Enapter uses optical analytical measurement technology from Endress+Hauser to determine the purity of hydrogen produced. Find out more!
Read the full story
Measured variables
Scattered light intensity, dust concentration (after gravimetric comparison measurement)
Measuring range
Scattered light intensity: 0 ... 7.5 SI / 0 ... 3,000 SI Two freely configurable measuring ranges via SOPAS ET Nine preset measuring ranges (0 ... 7.5/15/45/75/150/225/375/1,000/3,000 SI)
Process pressure
With MCU-P control unit: –50 hPa ... 2 hPa With external purge air unit: –50 hPa ... 30 hPa
Ambient temperature range
Conformities
TUEV type-examination China's EPA compliant DNV Maritime type approval
Most downloaded
DUSTHUNTER SB30
English version - 01/2025
Scattered Light Dust Measuring Device
Language:
English
Version:
01/01/2025
File size:
2.4 MB
File name:
8029860_1HSU_OI_DUSTHUNTER_SB30M_en_V2-0_2024-07_EHS.pdf
Dust and particle measurement technology
English version - 01/2025
Best in class dust measurement technology with the scattered light and
transmittance dust measuring devices from Endress+Hauser
Language:
English
Version:
01/01/2025
File size:
3 MB
File name:
8030014_CP_Dust_Measuring_Devices_en_V3-0_2025.01.pdf
9 documents
DUSTHUNTER SP30/SB30 Modbus® Protocol Implementation
Modbus® Protocol Implementation
Language:
English
Version:
01/01/2025
File size:
330.4 KB
File name:
8030782_AE00_TI_DUSTHUNTER_SP30_SB30_Modbus_en_V2-08_2023-10.PDF
Scattered Light Dust Measuring Device
EN
German Chinese
01/01/2025
Language:
English
Version:
01/01/2025
File size:
2.4 MB
File name:
8029860_1HSU_OI_DUSTHUNTER_SB30M_en_V2-0_2024-07_EHS.pdf
for non-Ex analyzer devices (multi-lingual, also in DE, BG, CS, DA, EL, ES, ET, FI, FR, HR, HU, IT, LT, LV, NL, NO, PL, PT, RO, RU, SK, SL, SV)
Language:
English
Version:
01/01/2025
File size:
2.4 MB
File name:
8030257_XA_Safety_Information_non-Ex_ml_V1-0_2016-06_WEB.pdf
Additional Information for Dust Measuring Devices and Combined Probe (multi-lingual, also in DE, ES, FR and IT)
Language:
English
Version:
01/01/2025
File size:
2.2 MB
File name:
8030256_AE00_SD_EN_61010_Dust_ml_V1-0_2022-09_EHS.pdf
Soluzioni per il monitoraggio delle
emissioni
Soluzioni per il monitoraggio delle emissioni Ampio portfolio e vasta esperienza
Language:
Italian
Version:
27/05/2025
File size:
4.5 MB
File name:
CP01596C16IT01.25-00.pdf
Dust and particle measurement technology
Best in class dust measurement technology with the scattered light and transmittance dust measuring devices from Endress+Hauser
Language:
English
Version:
01/01/2025
File size:
3 MB
File name:
8030014_CP_Dust_Measuring_Devices_en_V3-0_2025.01.pdf
Emission Monitoring Solutions – broad instrument portfolio and
longstanding experience
An overview brochure about emission monitoring, their measuring principles and technologies, global requirements and services, a selection guide and the measuring devices at a glance
Language:
English
Version:
01/01/2025
File size:
9.9 MB
File name:
8029975_CP_Emission_Monitoring_Solutions_en_V3-0_2025.01_EHS.pdf
Product family: DUSTHUNTER, DUSTHUNTER SB30
Product root: IDSB30- Region: International Approval agency: DNV
Language:
English
Version:
11/03/2025
File size:
82.7 KB
File name:
9373275_00_AP_DUSTHUNTER_SB30_DNV_TAA000037W_Rev01.pdf
SOPAS device description file for DUSTHUNTER SB30
Language:
Language neutral
Version:
24/07/2024
File size:
604 KB
File name:
DUSTHUNTER SB30 SDD file
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
LENS CARRIER LINEARITYTEST DHSB-T0 MOUNT
HOUSING BOTTOM PART DHSB-30 MOUN.
OPTICAL CARRIER W.LENS INFRARED
CABLE STEC/BUC 0,25M 50,50
MOUNTING PLATE DHSB-30 MONT SP
UPPER HOUSING DHSB-30 CANBUS MOUNTED SP
LASER CONTROL DHSB MOUNT SP
PCBA-PROCESSOR DHSB-30 SP
PCBA-PROCESSOR DHSB30-MB ET
UPPER HOUSING DHSB-T30M MOUNT SP
CASE 305285119 WITH INSERT A.DSP
PRE-ORIFICE S/R UNIT DHSB-30
TRI-CLAMP-ANSCHWEISSKLEMMSTUTZEN -1.4404
CLAMP,HOSE D 40- 60 12 SST
RV-BLOWER 115/230V 50/60HZ 1PH 0.37KW
CABLE,FEM /FEM SINGLE CONDUC.0,34 0,4M
T-MOD RS485,PROFIBUS,PULSE
T-MOD RS485,MODBUS ASCII/RTU,PULSE
LINE,FL STEC/BUC 0,30M 80,5 N.LSP
POW.SUP. 24VDC, 75W, 3,2 A TESTED
PCBA-PROCESSOR 19Z MCU TESTED
FUSE LINKS T2A0 AT POUCH (10PK)
CONNECTOR PURGE AIR HOSE DN40
T-MOD ETHERNET V2,MODBUS TCP,PULSE TEST.
T-MOD ETHERNET V2,COLA-B,SERVICE TESTED
T-MOD ETHERNET V1,COLA-B,TRIPLEX,PULSE
CABLE SCREW CONNECTION SP
AIR FILTER 3000L/MIN EUROPICLON 100
AIR FILTER SECONDARYELEMENT CF100
CABLE, MALE/MALE 3M00 USB A/B TR
RV-BLOWER 24VDC/ 2A 110CBM/H 40W
CABLE,FLAT BUC/BUC 0,350M 80,5
ANALOG IN 2-SIGNAL MODULE
ANALOG OUT 2-SIGNAL MODULE
PROTECT.CAP D 40 25 LD-PE NC
FILTER INSERT MICRO-TOP 3000L/MIN
MODIO-S BASEMODULE W. T.CLAMP
RV-BLOWER 240/415V 50HZ 3PH 1.30KW
UDR-WAECHTER 35MBAR SCHLIES.
SWITCH,LOW PRESSU. 35MBAR NC
ZEISS CLEANING SPRAY 2X60ML + MCLOTH 18
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all