©Endress+Hauser
Specs at a glance
Measured variables
Flow velocity, Direction of flow, temperature
Measuring range
Flow Velocity: 0 ... ± 20 m/s
Conformities
RABT 2006 ASTRA "Guideline - Ventilation of Road Tunnels" (2008) RVS 09.02.22
Field of application
The FLOWSIC200 is used for the contact-free and accurate measurement of flow velocity and flow direction inside tunnels or exhaust ventilation ducts. Ultrasonic technology provides the cross-sectional mean average value of the flow velocity. This device is used for measurement necessary for optimal ventilation control and reducing running costs to a minimum when air flow is dictated by climatic conditions or by traffic.
Measurement in road and railway tunnels
For control of tunnel ventilation
For detection of smoke propagation
Device properties:
Very large measuring distances possible
Non-contact measurement
Extremely rugged components made of titanium, stainless steel, or die cast
Versions for very corrosive tunnel atmospheres
Determination of flow direction
No mechanical moving parts
Benefits
Representative measurement across total tunnel width
Very reliable measurement, compared with punctual measurement methods
Accurate measurement even of very low flow velocities
Long maintenance intervals of up to 5 years
Low operating costs due to reliable operation and low maintenance
High availability of devices and, therefore, of measurement data also
Xpert selection
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
©Endress+Hauser
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Loading alternative products
Measuring principle
Ultrasonic transit time difference measurement
Measured variables
Flow velocity, Direction of flow, temperature
Measuring range
Flow Velocity: 0 ... ± 20 m/s
Nominal pipe size
FLOWSIC200 M, FLOWSIC200 H-M:3.5 m ... 22 m FLOWSIC200 H:3.5 m ... 35 m
Conformities
RABT 2006 ASTRA "Guideline - Ventilation of Road Tunnels" (2008) RVS 09.02.22
Outputs
1 output: 0/2/4 ... 20 mA, - 750 Ω Electrically isolated; additional outputs if using I/O modules (option)
Digital Outputs
5 relay outputs (change-over contacts), potential-free: - 48 V AC, 1 A Safety extra-low voltage; for status signals "operation/malfunction", "limit value", "warning", "maintenance" and "check cycle"
Most downloaded
FLOWSIC200 – ultrasonic flow measurement of air flow in tunnel systems
English version - 01/2025
The FLOWSIC200 is used for the noncontact and accurate measurement of flow velocity and flow direction inside tunnels or exhaust
ventilation ducts.
Language:
English
Version:
01/01/2025
File size:
3.4 MB
File name:
8029944_IN_FLOWSIC200_en_V2-0_2025.01_EHS.pdf
FLOWSIC200 Transmitter
English version - 01/2025
Flow Measuring Device
Language:
English
Version:
01/01/2025
File size:
4.1 MB
File name:
8029800_AE00_OI_FLOWSIC200_Transmitter_en_V1-0_2024-04_EHS.pdf
9 documents
Language:
English
Version:
01/01/2025
File size:
4.1 MB
File name:
8029800_AE00_OI_FLOWSIC200_Transmitter_en_V1-0_2024-04_EHS.pdf
Single Point Air Velocity Monitor
Language:
English
Version:
01/01/2025
File size:
2.8 MB
File name:
8029796_YT09_OI_VM400_en_V2-0_2016-02_EHS.pdf
EN
German Polish
01/01/2025
Language:
English
Version:
01/01/2025
File size:
8.6 MB
File name:
8029802_1CJ9_OI_FLOWSIC200_en_V2-0_2022-01_EHS.pdf
FLOWSIC – flow meters and instruments
Precise quantity measurement for accurate billing and process control
Language:
English
Version:
13/05/2025
File size:
3.1 MB
File name:
8030079_CP_Flow_meters_en_V2-0_2025.05_EHS_WEB.pdf
MISURATORI E STRUMENTI PER
LA PORTATA FLOWSIC
MISURATORI E STRUMENTI PER LA PORTATA FLOWSIC Misura precisa delle quantità – fatturazione precisa e controllo di processo
Language:
Italian
Version:
27/05/2025
File size:
6.1 MB
File name:
CP01584D16IT_02.25-00.pdf
VM400 – flow measurement instruments
The VM400 flow velocity measuring device is a compact and spacesaving device solution for continuous point-to-point measurement of the air velocity in road and railway tunnels or comparable traffic infrastructure constructions.
Language:
English
Version:
01/01/2025
File size:
2.2 MB
File name:
8030616_IN_VM400_en_V1-0_2025.01_EHS.pdf
FLOWSIC200 – ultrasonic flow measurement of air flow in tunnel systems
The FLOWSIC200 is used for the noncontact and accurate measurement of flow velocity and flow direction inside tunnels or exhaust ventilation ducts.
Language:
English
Version:
01/01/2025
File size:
3.4 MB
File name:
8029944_IN_FLOWSIC200_en_V2-0_2025.01_EHS.pdf
SOPAS device description file for FLOWSIC200
Language:
Language neutral
Version:
05/12/2024
File size:
450 KB
File name:
FLOWSIC200 JAR file
SOPAS device description file for MCU (FLOWSIC200)
Language:
Language neutral
Version:
18/12/2015
File size:
11 MB
File name:
FLOWSIC200 SDD file
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
DIGITAL OUT 4-SIGNAL MODULE (ONLY SPU)
TRANSDUCER D60F18TI- 200 H
DOOR MCU-NWSD/N2SD W.DISPLAY
TUBE W.TRANSDUCER + CABLE SP
MODIO-S BASEMODULE W. T.CLAMP
DIGITAL OUT 2-SIGNAL MODULE
MODULE PW SUPPLY COLD-DEVICE MOUN TESTED
MODULE POWER SUPPLY CLAMP MOUN. TESTED
PCBA-PROCESSOR 19Z MCU TESTED
FRONT PANEL MODULE MCU 19" INST. SP
DUCT PROBE PH-S D60SS0750 K170
DUCT PROBE PH-S D60SS0550 K170
PCBA-E/A-PROC FRAM+RS485 SERVICE ET
POWER SUPPLY UNIT CORTEM HOU GEPR
SEALING SET RETR MECH EXS HT SP
HOUSING KIT RESERVE PARTS AL M20
PCBA-EX BARRIERE DISPLAY SP
PRESSURE COMP. ELEMENT M121.5 1.4404 SP
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all