

- F
- L
- E
- X
Without power supply, 1 channel,
scalable, loop powered,
display LC 5-digit,
optional with HART communication,
optionally backlit.
Bargraph resolution 10% over/underrange.
Fundamental selection
-
Simple products
- Easy to select, install and operate
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Operating Instruction (BA)
BA Loop-powered indicator
ORIA15
EN 23/04/202309/06/201618/09/201304/12/2012Language:
English
Version:
23/04/2023
File size:
1.8 MB
File name:
BA01157OEN_0523-00.pdf
-
-
-
Operating Instruction (BA)
BA Loop-powered indicator
with HART® communication
EN 23/04/202309/06/201609/08/201305/04/2013Language:
English
Version:
23/04/2023
File size:
2 MB
File name:
BA01203OEN_0523-00.pdf
-
-
-
Short Instruction (KA)
KA Loop-powered indicator ORIA15
Loop-powered 4 to 20 mA process indicator with optional HART®
communicationEN 30/05/202309/06/201609/08/201305/04/2013Language:
English
Version:
30/05/2023
File size:
468.4 KB
File name:
KA01149OEN_0523-00.pdf
-
-
-
Ex Safety Instruction (XA)
Control drawing RIA15 cCSAus IS, NI
Control drawing RIA15 cCSAus IS, NI
EN 20/06/201715/04/2016Language:
English
Version:
20/06/2017
File size:
1.5 MB
File name:
XA01368KEN_0217.pdf
-
-
-
Ex Safety Instruction (XA)
RIA15, ORIA15
Ex ib IIC T6 Gb
EN 19/09/202230/07/2020Language:
English
Version:
19/09/2022
File size:
502.1 KB
File name:
XA02115KEN_0222-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA RIA15
1 Ex ib IIC T6 Gb X
EN 28/06/202423/07/201812/09/2016Language:
English
Version:
28/06/2024
File size:
499.4 KB
File name:
XA01464KEN_0324-00.pdf
-
-
-
Ex Safety Instruction (XA)
Control drawing
Control drawing CSA IS, NI approval RIA15
EN 02/02/201509/10/2013Language:
English
Version:
02/02/2015
File size:
1.5 MB
File name:
XA01056KEN_0215.pdf
-
-
-
Ex Safety Instruction (XA)
RIA15, ORIA15
ATEX, IECEx: Ex ib IIC T6 Gb
Safety instructions for electrical apparatus in explosion-hazardous
areasEN 22/06/202202/06/201631/12/201419/11/2012Language:
English
Version:
22/06/2022
File size:
502.2 KB
File name:
XA01028REN_0422-00.pdf
-
-
-
Ex Safety Instruction (XA)
FM Control drawing
Control drawing FM IS, NI approval RIA15
EN 20/06/201720/04/201509/10/2013Language:
English
Version:
20/06/2017
File size:
1.5 MB
File name:
XA01097KEN_0317.pdf
-
-
-
ZE (Certificate)
SIL Declaration of Conformity
SIL Declaration of Conformity for SIL interference freeness
EN 24/03/2015Language:
English
Version:
24/03/2015
File size:
261 KB
File name:
ZE01014KA2_0115.pdf
-