PROFIBUS
PROFIBUS is a fieldbus communication standard used to connect field devices and control systems across industrial plants.
Scattered light forward, electrochemical cell
Visibility (K-value), CO, NO, NO2
Visibility (K-value): 0 ... 15 km⁻¹
CO: 0 ... 300 ppm
NO: 0 ... 100 ppm
NO2: 0 ... 5 ppm
ASTRA "Guideline - Ventilation of Road Tunnels" (2008)
RABT 2006
RVS 09.02.22
The VISIC100SF tunnel sensor is an all-in-one solution for measuring visibility, CO, NO, and NO2 concentrations. The VISIC100SF is easy to mount, operate, and maintain. There is no need for alignment or parameter setting. With its IP6K9K enclosure rating, the VISIC100SF is able to withstand the harsh ambient conditions inside the tunnel, also tunnel washing operations. During the design phase, particular importance was placed on ensuring reliable operation and long maintenance intervals.
Ventilation control in tunnels
Measurement of visibility when the tunnel portal is shrouded in fog
Anywhere where air quality has to be measured and improved
Device properties:
Visibility measurement according to the scattered light principle
CO and NO concentration measuring in accordance with EN 50545
Software developed in accordance with EN 61508 (SIL1)
IP 6K9K enclosure rating thanks to a rugged stainless-steel housing
Fog compensation through integrated heating (option)
One sensor for three measuring components
High levels of reliability and operational safety
No need for protective measures during tunnel cleaning
Flexible connection options, easy to extend and integrate into existing networks
Visibility measurement can be easily verified with a checking tool
Low level of effort due to simple mounting and quick commissioning
Specialized products
Technical excellence
Simplicity
Variable
Standard products
Technical excellence
Simplicity
Specialized products
Technical excellence
Simplicity
Variable
| FLEX selections | Technical excellence | Simplicity |
|---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
|
English version - 01/2025 |
Tunnel Air Quality Sensors
| EN | |||
|
01/01/2025
|
|
|
|
Language: |
English |
|
Version: |
01/01/2025 |
|
File size: |
5.4 MB |
|
File name: |
8030047_194V_OI_VISIC100SF_en_V4-0_2022-09_EHS.pdf |
|
English version - 01/2025 |
Tunnel Air Quality Sensors
| EN | |||
|
01/01/2025
|
|
|
|
Language: |
English |
|
Version: |
01/01/2025 |
|
File size: |
5.4 MB |
|
File name: |
8030047_194V_OI_VISIC100SF_en_V4-0_2022-09_EHS.pdf |
Tunnel Air Quality Sensors
| EN | |||
|
01/01/2025
|
|
|
|
Language: |
English |
|
Version: |
01/01/2025 |
|
File size: |
5.4 MB |
|
File name: |
8030047_194V_OI_VISIC100SF_en_V4-0_2022-09_EHS.pdf |
for adjustment of CO, NO and NO2 gas sensors of the VISIC100SF.
| EN | |||
|
01/01/2025
|
|
|
|
Language: |
English |
|
Version: |
01/01/2025 |
|
File size: |
2 MB |
|
File name: |
8030049_AE00_OI_VISIC100SF_Gasjustierkit_en_V1-0_2022-10_EHS.pdf |
for non-Ex analyzer devices
(multi-lingual, also in DE, BG, CS, DA, EL, ES, ET, FI, FR, HR, HU, IT,
LT, LV, NL, NO, PL, PT, RO, RU, SK, SL, SV)
|
Language: |
English |
|
Version: |
01/01/2025 |
|
File size: |
2.4 MB |
|
File name: |
8030257_XA_Safety_Information_non-Ex_ml_V1-0_2016-06_WEB.pdf |
Adaptation of measured visibility values in tunnels with LED lighting
(multi-lingual, also in DE, ES, FR, IT, PT, RU, ZH)
|
Language: |
English |
|
Version: |
01/01/2025 |
|
File size: |
947.2 KB |
|
File name: |
8030741_AE00_SD_Visibility_Measurement_ml_V1-1_2019-01_EHS.pdf |
An overview brochure about traffic and tunnel sensor, their
development during the last 60 years, the main applications in front
and within a tunnel as well as the measuring devices at a glance
|
Language: |
English |
|
Version: |
01/04/2026 |
|
File size: |
8.1 MB |
|
File name: |
8029977_CP_Traffic_Sensors_en_V2-1_2026.04_EHS.pdf |
道路およびトンネルのセンサに関する概要パンフレットであり、過
去60年間の開発の経緯、トンネルの前方および内部での主な用途、
そして測定装置の一覧が紹介されています。
|
Language: |
Japanese |
|
Version: |
09/10/2025 |
|
File size: |
5.1 MB |
|
File name: |
CP01598CJA_0125_Traffic_Sensors_LowRes.pdf |
Broad portfolio and long-standing experience
|
Language: |
English |
|
Version: |
21/05/2026 |
|
File size: |
4.9 MB |
|
File name: |
8029975_CP_Emission_Monitoring_Solutions_en_V4-3_2026.05_EHS_WEB.pdf |
Soluzioni per il monitoraggio delle
emissioni
Ampio portfolio e vasta esperienza
|
Language: |
Italian |
|
Version: |
27/05/2025 |
|
File size: |
4.5 MB |
|
File name: |
CP01596C16IT01.25-00.pdf |
Breites Portfolio und langjährige
Erfahrung in Gasanalyse und
Durchflussmessung
|
Language: |
German |
|
Version: |
25/03/2026 |
|
File size: |
4.8 MB |
|
File name: |
CP01596C_Loesungen zur Emissionsueberwachung_web.pdf |
Lösungen für die Verkehrs-
und Tunnelsicherheit
|
Language: |
German |
|
Version: |
25/03/2026 |
|
File size: |
3.8 MB |
|
File name: |
CP01598C_Verkehrssensoren_web_01-25.pdf |