Raman spectroscopy - advanced optical analysis technology
Boost plant safety, ensure product quality, and optimize operations. Raman spectroscopy measures the composition and molecular structure of your samples from lab-to-process in real time.
Range:
-40 to 70 °C / -40 to 158 °F
Length: 5000 mm / 196.86 inch (custom lengths available)
Bend radius: 152.4 mm / 6 inch
The new KFOC1B Raman fiber-optic cable is a next-generation model for Raman Rxn analyzers and probes. Building on the trusted KFOC1 Raman fiber-optic cable design, it integrates low-voltage interlocks and optical fibers into a single cULus-rated assembly. Engineered for lab and industrial use, it now offers enhanced safety and compliance. With a rugged electro-optical (EO) connector and flexible length options, it provides secure connections and simplifies remote installation.
Compatible with all Raman Rxn embedded analyzers and probes
Supports remote analysis of both lab and process measurements
Used in a variety of industries: Life Sciences, Chemical, Oil & Gas, Food & Beverage
Upgraded Communications Multipurpose Riser (CMR) certification for improved fire resistance and simplified regulatory compliance
Enhanced cable flexibility for easier routing and handling
Simple plug and lock design
Integrated safety interlock to prevent laser exposure
Certified for hazardous area environments
Indoor/outdoor rated cable - flame retardant, fungus resistant, internal strength member
Available in different fiber lengths to meet your installation requirements
Standard products
Technical excellence
Simplicity
Specialized products
Technical excellence
Simplicity
Variable
| FLEX selections | Technical excellence | Simplicity |
|---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
|
English version - 09/2025 |
System design and specifications for Raman fiber-optic cables
| EN | |||
|
08/09/2025
|
|
|
|
|
17/12/2024
|
|
|
|
Language: |
English |
|
Version: |
08/09/2025 |
|
File size: |
278.6 KB |
|
File name: |
TI01641CEN_0325.pdf |
|
English version - 09/2025 |
System design and specifications for Raman fiber-optic cables
| EN | |||
|
08/09/2025
|
|
|
|
|
17/12/2024
|
|
|
|
Language: |
English |
|
Version: |
08/09/2025 |
|
File size: |
278.6 KB |
|
File name: |
TI01641CEN_0325.pdf |
System design and specifications for Raman fiber-optic cables
| EN | |||
|
08/09/2025
|
|
|
|
|
17/12/2024
|
|
|
|
Language: |
English |
|
Version: |
08/09/2025 |
|
File size: |
278.6 KB |
|
File name: |
TI01641CEN_0325.pdf |
Commissioning, operation, and maintenance details for
Raman fiber-optic cables
| EN | |||
|
08/09/2025
|
|
|
|
|
17/12/2024
|
|
|
|
Language: |
English |
|
Version: |
08/09/2025 |
|
File size: |
435.3 KB |
|
File name: |
BA02177CEN_0325.pdf |
Comment la spectroscopie Raman influence
les décisions essentielles tant que des options
sont encore disponibles
|
Language: |
French |
|
Version: |
19/08/2026 |
|
File size: |
691.9 KB |
|
File name: |
PU01635CFR_0126-HD-ecran-ppp.pdf |
Comment des sites industriels sont passés
du premier signal à la création de valeur opérationnelle,
sans ralentir la production
|
Language: |
French |
|
Version: |
19/08/2026 |
|
File size: |
933.2 KB |
|
File name: |
PU01636CFR_0126-HD-ecran-ppp.pdf |
This brief helps polymerization experts in R&D and production decide
whether Raman spectroscopy can influence real process production
decisions.
|
Language: |
English |
|
Version: |
23/04/2026 |
|
File size: |
1.1 MB |
|
File name: |
PU01634CEN_0126.pdf |
This brief targets polymerization experts and explains how inline
Raman spectroscopy can detect early process deviations and product
grade shifts.
|
Language: |
English |
|
Version: |
23/04/2026 |
|
File size: |
344.3 KB |
|
File name: |
PU01635CEN_0126.pdf |
Pourquoi les experts en polymérisation peuvent agir
sur les données de spectroscopie Raman
sans perdre le contrôle
|
Language: |
French |
|
Version: |
19/08/2026 |
|
File size: |
1.1 MB |
|
File name: |
PU01634CFR_0126-HD-ECRAN-ppp.pdf |
This brief shows chemical and polymer teams how to overcome the
technical and organizational barriers that delay Raman deployment.
|
Language: |
English |
|
Version: |
23/04/2026 |
|
File size: |
887.2 KB |
|
File name: |
PU01636CEN_0126.pdf |
This checklist shows how experienced chemical plants evaluate
whether Raman spectroscopy supports real operational decisions.
|
Language: |
English |
|
Version: |
23/04/2026 |
|
File size: |
224 KB |
|
File name: |
PU01637CEN_0126.pdf |