Specs at a glance
-
Accuracy
(Pt100, -50...200 °C) <= 0,1 K
(Pt100, -58...392 °F) <= 0,18 °F
Field of application
The iTEMP TMT82 is a highly reliable, accurate and long-term stable temperature transmitter for industrial processes requiring high availability.
The versatile 2-channel device converts universal sensor inputs such as thermocouples or RTD into stable, scalable 4 to 20 mA output signals and HART® communication. With its built-in smart sensor monitoring capability and diagnostic status information according to NAMUR NE 107, the SIL 2, SC3 certified transmitter increases process safety and uptime.
Safe operation in hazardous areas due to international approvals (FM, CSA, ATEX, EAC, NEPSI, IECEx, DNV GL)
2-channel universal signal inputs: RTD, thermocouple, resistance (Ω) and voltage transmitters (mV)
HART® 7 communication
Suited for use in marine applications
Installation in field housings for remote installation in a harsh environment; Ex d environment; Up to IP 68
Installation in terminal head form B (flat face) as per DIN EN 50446
DIN rail housing for installation in cabinets; width 17.5 mm
Benefits
Robust temperature transmitter delivering precise, long-term stable measurements for high plant availability
SIL certification up to SIL2, SC3 according to IEC 61508:2010
Sensor-transmitter-matching for highest measurement accuracy
Sensor and hardware failure detection; diagnostic status information according to NAMUR NE 107
Push-in terminals for fast, tool-free wiring during installation or maintenance
Videos
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
| FLEX selections | Technical excellence | Simplicity |
|---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
TI iTEMP TMT82
English version - 02/2026
Temperature transmitter
EN 16/02/202610/03/202510/05/202431/03/202222/01/2021Language:
English
Version:
16/02/2026
File size:
2.6 MB
File name:
TI01010TEN_2826-00.pdf
-
-
-
Technical Information (TI)
TI iTEMP TMT82
English version - 02/2026
Temperature transmitter
EN 16/02/202610/03/202510/05/202431/03/202222/01/2021Language:
English
Version:
16/02/2026
File size:
2.6 MB
File name:
TI01010TEN_2826-00.pdf
-
-
-
Technical Information (TI)
TI iTEMP TMT82
Temperature transmitter
EN 16/02/202610/03/202510/05/202431/03/202222/01/2021Language:
English
Version:
16/02/2026
File size:
2.6 MB
File name:
TI01010TEN_2826-00.pdf
-
-
-
Operating Instruction (BA)
BA iTEMP TMT82
2-channel temperature transmitter
with HART<sup>®</sup> protocolEN 27/02/202615/04/202404/04/202229/01/202115/09/2020Language:
English
Version:
27/02/2026
File size:
3.7 MB
File name:
BA01028TEN_2726-00.pdf
-
-
-
Operating Instruction (BA)
TID10 Operating Instructions
Pluggable display for head transmitters (TMT8x)
EN 01/03/201301/05/200801/04/2008Language:
English
Version:
01/03/2013
File size:
606 KB
File name:
BA00262rc4_1313.pdf
-
-
-
Short Instruction (KA)
KA iTEMP TMT82
2-channel temperature transmitter with HART® protocol
EN 30/05/202415/01/202117/12/201911/03/201624/11/2014Language:
English
Version:
30/05/2024
File size:
1.6 MB
File name:
KA01095TEN_2024-00.pdf
-
-
-
Installation Instructions (EA)
Wandmontageset kpl. Gehäuse
Wandmontageset kpl. TA30A/D/H Gehäuse
Language:
English
Version:
06/05/2026
File size:
186.3 KB
File name:
71274372.pdf
-
-
-
Installation Instructions (EA)
Feldgehäuse TA30A
Feldgehäuse TA30A
Language:
English
Version:
07/05/2026
File size:
217.8 KB
File name:
Bild TA30A.pdf
-
-
-
Installation Instructions (EA)
Rohrmontageset kpl. Gehäuse
Rohrmontageset kpl. TA30A/D/H Gehäuse
Language:
English
Version:
06/05/2026
File size:
187 KB
File name:
71274384.pdf
-
-
-
Installation Instructions (EA)
Feldgehäuse TA30H
Feldgehäuse TA30H
Language:
English
Version:
07/05/2026
File size:
233.2 KB
File name:
Bild TA30H.pdf
-
-
-
Installation Instructions (EA)
Adapter DIN rail mounting Transmitter
Adapter DIN rail mounting Transmitter
Language:
English
Version:
06/05/2026
File size:
156.3 KB
File name:
71528231 Adapter DIN rail mounting.pdf
-
-
-
Installation Instructions (EA)
Information Typenschild DIENST-T
Information zur Typenschild Bestellung mit DIENST-T
EN 03/11/2025Language:
English
Version:
03/11/2025
File size:
294.5 KB
File name:
DIENST_T.pdf
-