Extractive gas analyzer for hydrocarbon measurements for emissions of waste incineration plants, cement as well as power plants acc. to regulatory requirements
Xpert selection
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
©Endress+Hauser
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Most downloaded
GMS800
English version - 01/2025
Extractive Gas Analyzers
EN
DE ES FR IT PL PT RU SV TR ZH
01/01/2025
Language:
English
Version:
01/01/2025
File size:
3.4 MB
File name:
8029920_YL20_OI_GMS800_en_V2-1_2016-02_EHS.pdf
GMS800 Gas Module
English version - 01/2025
Extractive Gas Analyzers, Gas Module
EN
DE ES FR IT PL PT RU TR ZH
01/01/2025
Language:
English
Version:
01/01/2025
File size:
743.6 KB
File name:
8029913_W793_OI_GMS800_gas-module_en_V2-0_2012-12_EHS.pdf
37 documents
GMS800 Basic Control Unit
EN
German
01/09/2025
01/01/2025
Language:
English
Version:
01/09/2025
File size:
2.4 MB
File name:
8030730_1TBI_TI_GMS800_BCU_en_V3-1_2025-09_EHS.pdf
Extractive Gas Analyzers, Analyzer Module OXOR-E
EN
German French Italian Portuguese Russian Turkish Chinese
01/01/2025
Language:
English
Version:
01/01/2025
File size:
1014.7 KB
File name:
8029910_W793_OI_GMS800_OXOR-E_en_V2-0_2012-12_EHS.pdf
Extractive Gas Analyzers, Enclosure GMS820P
EN
German Spanish French Italian Polish Portuguese Russian Swedish Chinese
01/01/2025
Language:
English
Version:
01/01/2025
File size:
6 MB
File name:
8030397_AE00_OI_GMS840_en_V3-0_2022-06_EHS.pdf
Extractive Gas Analyzers, Analyzer Module UNOR-MULTOR
EN
German Spanish French Italian Portuguese Russian Turkish Chinese
01/01/2025
Language:
English
Version:
01/01/2025
File size:
764.5 KB
File name:
8029904_W793_OI_GMS800_UNOR-MULTOR_en_V2-0_2012-12_EHS.pdf
EN
German Spanish French Italian Polish Portuguese Russian Swedish Turkish Chinese
01/01/2025
Language:
English
Version:
01/01/2025
File size:
3.4 MB
File name:
8029920_YL20_OI_GMS800_en_V2-1_2016-02_EHS.pdf
Extractive Gas Analyzers, Gas Module
EN
German Spanish French Italian Polish Portuguese Russian Turkish Chinese
01/01/2025
Language:
English
Version:
01/01/2025
File size:
743.6 KB
File name:
8029913_W793_OI_GMS800_gas-module_en_V2-0_2012-12_EHS.pdf
Extractive Gas Analyzers, Enclosure GMS810/GMS811
EN
German Spanish French Polish Portuguese Russian Chinese
01/01/2025
Language:
English
Version:
01/01/2025
File size:
4.2 MB
File name:
8029902_W793_OI_GMS810-GMS811_en_V1-3_2012-09_EHS.pdf
Extractive Gas Analyzers, I/O Module
EN
German Spanish French Italian Polish Portuguese Russian Chinese
01/01/2025
Language:
English
Version:
01/01/2025
File size:
1.2 MB
File name:
8029911_AE00_OI_GMS800_IO-module_en_V2-0_2012-12_EHS.pdf
Extractive Gas Analyzers, Analyzer Module OXOR-P
EN
German Spanish French Italian Polish Portuguese Russian Turkish
01/01/2025
Language:
English
Version:
01/01/2025
File size:
811.1 KB
File name:
8029908_W793_OI_GMS800_OXOR-P_en_V2-0_2012-12_EHS.pdf
BCU Basic Control Unit for GMS800 series
EN
German Spanish French Italian Polish Portuguese Russian Turkish Chinese
01/09/2025
01/01/2025
Language:
English
Version:
01/09/2025
File size:
1.3 MB
File name:
8029918_1TBI_OI_GMS800_BCU_en_V3-1_2025-09_EHS.pdf
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
SPARE PART KIT SEALINGS UNOR/FINOR7XX
SP-ACCESS. MALE CONNECTOR 19" HOUSING
SP-ACCESS. PHOENIX PLUG SET
DEFOR-PROCESSCUVETTE 5.6MM COMPL.
SP-FLOW SENSOR W.TEMP. SENSOR
SP-PUMP,MEM. 24V 50HZ D= 5MM
SP-PCBA-S800-SMALL MODULE
SP-CABLE SCU-INTERFACE CARD
SP-PB-INTERFACE SPARE PART
SP-DEFOR CUVETTE H=0,4,COMPL.
SP-DEFOR CUEVETTE H=1,5,COMPL.
SP-DEFOR CUVETTE H=21,COMPL.
SP-DEFOR CUVETTE H=300,COMPL.
SP-DEFOR CUVETTE H=5,6,COMPL.
SP-PCBA-GMS800-DEFOR-MAINBOARD
SP-CB-GMS800-DEFOR-MAINB.+SW+FACTORYDAT
SP-PCBA-S800-SMALL MODULE+SW THERMOR
SP-PCBA-S800-SMALL MODULE+SW+WD GAS MOD.
SP-PCBA-S800-SMALL MODULE+SW+WD THERMOR
SP-PCB-GMS800-SMALL MODULE+SW+WD OXOR
SP-CALIBRATING CELL SO2-0,375% W.HOLDER
SP-CALIBRATING CELL SO2-15% W.HOLDER
SP-CALIBRATING CELL NO-1,2% W.HOLDER
SP-CALIBRATING CELL NO-9% W.HOLDER
SP-CALIBRATING CELL CL2 W.HOLDER
SP-CALIBRATING CELL SO2-2,25% W.HOLDER
SP-CALIBRATING CELL NO-0,15% W.HOLDER
SP-MEASUREMENT CHAMBER CO W.HEATING
SP-MEASUR. CHAMBER CO =250PPM W.HEATING
SP-MEASUREMENT CHAMBER CO2 W.HEATING
SP-MEASUR. CHAMBER CO2 10VOL-% W.HEATING
SP-MEASUR. CHAMBER CO2 50VOL-% W.HEATING
SP-MEASUREMENT CHAMBER CH4 W.HEATING
SP-MEASUREMENT CHAMBER NO W.HEATING
SP-MEASUREMENT CHAMBER SO2 W.HEATING
SP-MEASUREMENT CHAMBER N2O W.HEATING
SP-MEASUREMENT CHAMBER N2O(50) W.HEATING
SP-MEASUREMENT CHAMBER NH3 W.HEATING
SP-MEASUR.CHAMBER FRIGEN11 W.HEATING
SP-MEASUR.CHAMBER FRIGEN12 W.HEATING
SP-MEASUR. CHAMBER FRIGEN113 W.HEATING
SP-MEASUR. CHAMBER FRIGEN114 W.HEATING
SP-MEASUR. CHAMBER FRIG.12+114 W.HEATING
SP-MEASUR.CHAMB.FRIGEN 12B1+13B1 W.HEAT.
SP-MEASUR.CHAMBER HFA 134A W.HEATING
SP-MEASUR. CHAMBER DICHL-METH. W.HEATING
SP-MEASUR. CHAMBER C2H6 -TYPE3 W.HEATING
SP-MEASUREMENT CHAMBER C3H6 W.HEATING
SP-MEASUR.CHAMBER H2O =1000PPM W.HEATING
SP-MEASUREMENT CHAMBER CO/CO2 W.HEATING
SP-MEASUR. CHAMBER CO/CO2/CH4 W.HEATING
SP-MEASUR. CHAMBER CO/CO2/SO2 W.HEATING
SP-MEASUREMENT CHAMBER CO/NO W.HEATING
SP-MEASUR. CHAMBER CO/NO/CO2 W.HEATING
SP-MEASUR.CHAMB. CO/NO/SO2/H2O W.HEATING
SP-MEASUR.CHAMBER CO2/NO/SO2/H2O W.HEAT.
SP-MEASUREMENT CHAMBER CO/CH4 W.HEATING
SP-MEASUREMENT CHAMBER CO2/CH4 W.HEATING
SP-SLOT CELL COMPL. H=0,15,V4A,BAF
SP-SLOT CELL COMPL. H=0,15,V4A,BAF,EP
SP-SLOT CELL COMPL. H=0,15,V4A,BAF,KA
SP-SLOT CELL COMPL. H=0,15,V4A,CAF
SP-SLOT CELL COMPL. H=0,15,V4A,CAF,EP
SP-SLOT CELL COMPL. H=0,15,V4A CAF,KA
SP-SLOT CELL BONDED H=0,15,ALU F.TUBE
SP-SLOT CELL COMPL. H=0,3 ,V4A,BAF
SP-SLOT CELL COMPL. H=0,3 ,V4A,BAF,EP
SP-SLOT CELL COMPL. H=0,3 ,V4A,BAF,KA
SP-SLOT CELL COMPL. H=0,3 ,V4A,CAF
SP-SLOT CELL COMPL. H=0,3 ,V4A,CAF,EP
SP-SLOT CELL COMPL. H=0,3 ,V4A,CAF
SP-SLOT CELL BONDED H=0,3 ,ALU F.TUBE
SP-SLOT CELL COMPL. H=0,6 ,V4A,BAF
SP-SLOT CELL COMPL. H=0,6 ,V4A,BAF,EP
SP-SLOT CELL COMPL. H=0,6 ,V4A,BAF,KA
SP-SLOT CELL COMPL. H=0,6 ,V4 ,CAF
SP-SLOT CELL COMPL. H=0,6 ,V4 ,CAF,EP
SP-SLOT CELL BONDED H=0,6 ,ALU F.TUBE
SP-SLOT CELL COMPL. H=1,2 ,V4A,BAF
SP-SLOT CELL COMPL. H=1,2 ,V4A,BAF,EP
SP-SLOT CELL COMPL. H=1,2 ,V4A,BAF,KA
SP-SLOT CELL COMPL. H=1,2 ,V4A,CAF
SP-SLOT CELL COMPL. H=1,2 ,V4A,CAF,EP
SP-SLOT CELL COMPL. H=1.2 ,V4A,CAF
SP-SLOT CELL BONDED H=1,2 ,ALU F.TUBE
SP-TUBE CELL COMPL. H= 3 ,V4A,BAF2
SP-TUBE CELL COMPL. H= 3 ,V4A,CAF2
SP-SLOT CELL BONDED H=3 ,ALU F.TUBE
SP-TUBE CELL COMPL. H= 7 ,V4A,BAF2
SP-TUBE CELL COMPL. H= 7 ,V4A,CAF2
SP-TUBE CELL COMPL. H= 7 ,ALU
SP-TUBE CELL COMPL. H= 7 ,ALU F.TUBE
SP-TUBE CELL COMPL. H= 15 ,V4A,BAF2
SP-TUBE CELL COMPL. H= 15 ,V4A,CAF2
SP-TUBE CELL COMPL. H= 15 ,ALU F.TUBE
SP-TUBE CELL COMPL. H= 30 ,V4A,BAF2
SP-TUBE CELL COMPL. H= 30 ,V4A,CAF2
SP-TUBE CELL COMPL. H= 30 ,ALU F.TUBE
SP-FILTERCUVETTE,COMPL. BAF FILLED
SP-TUBE CELL COMPL. H= 60 ,V4A,BAF2
SP-TUBE CELL COMPL. H= 60 ,V4A,CAF2
SP-TUBE CELL COMPL. H= 60 ,ALU F.TUBE
SP-TUBE CELL COMPL. H=100,V4A,BAF2
SP-TUBE CELL COMPL. H=100,BAF2,AL-AU
SP-TUBE CELL COMPL. H=100,V4A,CAF2
SP-TUBE CELL COMPL. H=100,CAF2,AL-AU
SP-TUBE CELL COMPL. H=100,ALU F.TUBE
SP-TUBE CELL COMPL. H=140,ALU,BAF2,GOLD
SP-TUBE CELL COMPL. H=140,ALU,GOLD
SP-TUBE CELL COMPL. H=140,ALU F.TUBE
SP-TUBE CELL COMPL. H=200,BAF2,AL-AU
SP-TUBE CELL COMPL. H=200,ALU F.TUBE
SP-HOSE,MET. D 3 / 5 FKM 70SH
ET-EINSCHRB. PATRONE M. TOPF
ET-EINSCHRB. PATRONE, VOLLST.
SP-HOPCALIT IN FL.,200 ML
SP-FILTER COMPL.W.PROTECTING CAP FI 64
SP-UPPER PART M.1 EMITTER,COMPL.
SP-ANALYZER UPPER PART,MOUN.
SP-CLOSURE CLAMP COMPLETE
SP-RETAINING PLATE F.EMITTER
ET-SYNCHRON-MOT. 24V 50HZ 500U/MIN
ET-CABLE,HEATING (690 LONG)
SP-CABLE,HEATING (500 LONG)
SP-TEMPERATURE PROTECTION 77G PMA
SP-TEMPERATURE SENSOR PMA
SP-PH-DIODE,LED-RD F.PMA W.CABLE
SP-MOTORFLANGE 2, MOUNTED
SP-BEAM DIVIDER 50 50 D=30 S=1,5 Q1
SP-REFERENCE CUVETTE H=300,COMPL
SP-AUTOMATIC CALIB. UNIT SO2,COMPL
ET-EK-S800-NDIR-MAINBOARD
ET-EK-S800-NDIR-MAINBOARD+SW+FACTORYDAT.
ET-DEFOR CUVETTE H=300,VOLLST., STEEL
ET-DEFOR CUVETTE H=80,VOLLST., STEEL
ET-DEFOR CUVETTE H=21,VOLLST., STEEL
ET-DEFOR CUVETTE H=5,6,VOLLST., STEEL
ET-DEFOR CUVETTE H=1,5,VOLLST., STEEL
ET-DEFOR CUVETTE H=0,4,VOLLST., STEEL
ET-TERMINATING RESISTOR GMS83X
ET-TERMINATING RESISTOR GMS81X/815/820
ET-MEAS.CHAMBER C3H8 W.HEATING
SP-FILTER UNIT W.TIP FILTER,COMPL NEW
SP-FILTERWHEELHOUSING 1, MOUNTED
SP-FILTERWHEELH. 1 COVER, MOUNTED W.ENG.
CUVETTE COMPL. H=185,CAF,ALU,GOLD,F.TUBE
REPAIRSET MOTOR UPPER PART
ET-FILT.CUV.COMPL.H=200MM,AL-AU CO
ET-FILT.CUV.COMPL.H=200MM,AL-AU N2O
SP-SLOT CUVETTE COMPL.L=0,15,ALU
E-SET SD-CARD+LAST CUSTOMER BCU BACKUP
ET-ACTIVATED CABON,GRAINED 1,5 MM
CUEV.COMPL.185MM,FILT.CUEV. ALLOY SO2
ADD-ON KIT TRANSDUCER COMPL. S800
SP-POWER UNIT GMS840 / GMS842
ET-ASSEMBLY BASE VARNISHED
SP-PLUG RJ45 CAT5E W.EMV FITING
SP-SET CONNECT.PTFE DIAPHR. PUMP TYP 112
SP-SET HUMIDITY SENSOR GMS800 TUBE
SP-FILTER WHEEL NO,SO2,NO2
SP-FILTER WHEEL SO2,NO2,H2S,NO
CONVERSION KIT OXOR E F. KE-25F3
SP-OXOR-E CONSUMPTION SET
SP-SODIUM HYDROXID SILIC 20-30 MESH 100G
WALLMOUNTING 40MM DISTANCE
FITTING.90DEG. 6MM 6MM SS
O-RING 31.47 1.78 FKM 70SH.A(VITON)
DIAPH. SET EPDM/OZONE RESIST. F TYP123
RING F.SUSPENS. F.M 110,120,200 ORD.NR.
SEAL RING 13,7/ 20,62 -CS/FKM G1/4"
FITTING.90DEG. 4MM 1/8" SS
CHAIN,BALL - 60MM D=14 1.4301/1.4310
PUSHBUTTON,HEADER BK/BK D=39MM EX
GREASE,HIGHVAC. LEYBONOL LVO 810
CONTACT ELEMENT 1NC 2,5MM2 10A EX
SPARE P.S. ABSORPT.VESSEL F.UNOR-ANALYS.
SP-O2-TRANSM.PMA 3VOL%O2 NR.10A2030
SP-O2-TRANSM.PMA 3VOL%O2 CHL.RESIS.NR
SP-O2-TRANSM.PMA3VOL%O2 SOLV.RES.GLASL.
SP-O2-TRANSM.PMA 1VOL%O2 NR.10A2070
SP-THERMOR-ANALYS.,COMPL.GASKET 1.4571
E-SET CABLE DISPLAY - BCU MAINBOARD
SP-SET DISPLAY FRAME W/BCU
SP-O2-TRNSM.PMA 1VOL%O2 CHLB BNR 10A2040
SP-O2-TRANSM.PMA 1VOL%O2 SOLV.RES.GLASL.
ET-PIPECUV.COMP.H=200,ALU,GOLD PIPEABLE
SP-SLOT CUVETTE COMPL.L=0,3 ,ALU
SP-SLOT CUVETTE COMPL.L=1,2 ,ALU
FITTING.90DEG. 4MM 4MM SS
E-SET PRESSURE SENSOR F.HOSE/TUBE
SP-CABLE CAN-BUS 0M5 YELLOW
SP-PCBA-S800-DISTRIBUTION CARD
SP-POWER UNIT 19" HOUSING
SP-FITTING STRAIGHT 4MM 4MM SS
SP-FITTING 90DEG 4MM 4MM SS
SP-FITTING REDUCING 4MM- 6MM TUBE SS
ET-FUSE DISTRIBUTION BOARD F10A0
SP-CABLE CAN-BUS 0M5 GREEN
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all