The MKAS gas analyzer system is used to measure a wide variety of exhaust gas parameters. The MKAS can be individually configured to suit the application-specific requirements. Whether used as a continuous emission monitoring system (CEMS) or as a process gas analyzer system (PGA), the individual system components can be precisely tailored to customer requirements. MKAS is available in a standard size or as a space-saving compact version.
Measurements in raw or clean gas
Measurements in process gases
Emissions monitoring, compliant with current EU directives
Device properties:
Analyzers and measured parameters can be retrofitted at any time
Available in a standard size or as a space-saving compact version
Meets the requirements for an automated measurement system (AMS) according to EU standards
Sample gas bypass for very short response times
Matches specific demands even for highly dusty process applications and ATEX applications
Benefits
Customizable to the measuring task thanks to the modular design
Proven system components ensures high reliability
Comprehensive service packages available (incl. installation and commissioning)
Various type of Cold-Extractive or Hot-Extractive analyzers can be combined in a MKAS together with DAS, NOx Converter, etc
Discover how Ciments Calcia is transforming its French sites with low‑carbon innovation, next‑gen clinker production, and high‑performance gas analysis systems delivered with speed and reliability.
Learn how Raman Spectroscopy can provide analysis solutions for challenging stream conditions, by reading the white paper focused on two different customer case studies.
Borealis is monitoring of polypropylene and polyethylene grades during olefin polymerization reactions in continuously fed loop reactors in the Chemical Industry.
CH4, CO, CO2, H2, H2O, He, N2O, NH3, NO, NO2, NOx, O2, SO2, TOC Hydrocarbons (e.g. C2H2), halogenated hydrocarbons (e.g. CH2Cl2) and other gases upon request
Ambient temperature range
Indoor: +5 °C ... +40 °C Can be expanded on the system side if necessary Indoor with cooling unit: +5 °C ... +50 °C Can be expanded on the system side if necessary Outdoor: –20 °C ... +50 °C Can be expanded on the system side if necessary
Degree of protection
Indoor: IP54 Can be expanded on the system side if necessary Indoor with cooling unit: IP34 Can be expanded on the system side if necessary Outdoor with cooling unit: IP56 Can be expanded on the system side if necessary
With our broad range of solutions Endress+Hauser has proven applicability in the entire power generation process, from gas flow to combustion efficiency to emissions monitoring.