Extractive visual range measuring device for monitoring visual opacities in road tunnels, if fixtures in the tunnels are not permitted or not possible due to lack of space.
Xpert selection
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
©Endress+Hauser
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Most downloaded
VICOTEC450
English version - 01/2025
Visibility Measurement System
Language:
English
Version:
01/01/2025
File size:
5.9 MB
File name:
8029835_AE00_OI_VICOTEC450_en_V2-3_2014-06_EHS.pdf
10 documents
Visibility Measurement System
EN
German French Italian
01/01/2025
Language:
English
Version:
01/01/2025
File size:
5.9 MB
File name:
8029835_AE00_OI_VICOTEC450_en_V2-3_2014-06_EHS.pdf
for non-Ex analyzer devices (multi-lingual, also in DE, BG, CS, DA, EL, ES, ET, FI, FR, HR, HU, IT, LT, LV, NL, NO, PL, PT, RO, RU, SK, SL, SV)
Language:
English
Version:
01/01/2025
File size:
2.4 MB
File name:
8030257_XA_Safety_Information_non-Ex_ml_V1-0_2016-06_WEB.pdf
VICOTEC320, VICOTEC410, VICOTEC450 and VISIC100SF
Adaptation of measured visibility values in tunnels with LED lighting (multi-lingual, also in DE, ES, FR, IT, PT, RU, ZH)
Language:
English
Version:
01/01/2025
File size:
947.2 KB
File name:
8030741_AE00_SD_Visibility_Measurement_ml_V1-1_2019-01_EHS.pdf
交通用センサ
道路およびトンネルの安全ソリューション
道路およびトンネルのセンサに関する概要パンフレットであり、過 去60年間の開発の経緯、トンネルの前方および内部での主な用途、 そして測定装置の一覧が紹介されています。
Language:
Japanese
Version:
09/10/2025
File size:
5.1 MB
File name:
CP01598CJA_0125_Traffic_Sensors_LowRes.pdf
Emission Monitoring Solutions
Broad portfolio and long-standing experience
Language:
English
Version:
01/03/2026
File size:
9.8 MB
File name:
8029975_CP_Emission_Monitoring_Solutions_en_V4-0_2026.03_EHS.pdf
Soluzioni per il monitoraggio delle
emissioni
Soluzioni per il monitoraggio delle emissioni Ampio portfolio e vasta esperienza
Language:
Italian
Version:
27/05/2025
File size:
4.5 MB
File name:
CP01596C16IT01.25-00.pdf
排出ガス監視ソリューション
幅広い製品群と長年にわたる実績
排出ガス監視、測定原理と技術、国際的な要件とサービス、選択ガイド、そして測定装置の一覧をまとめたパンフレット
Language:
Japanese
Version:
24/09/2025
File size:
11.1 MB
File name:
CP01596CJA_0125_Emission Monitoring Solutions.pdf
Solutions for traffic and tunnel safety
An overview brochure about traffic and tunnel sensor, their development during the last 60 years, the main applications in front and within a tunnel as well as the measuring devices at a glance
Language:
English
Version:
01/01/2025
File size:
4.3 MB
File name:
8029977_CP_Traffic_Sensors_en_V2-0_2025.01_EHS.pdf
VICOTEC450 – Visual Range Measuring Device for
Extractive Visibility Measurement
The VICOTEC450 provides an optimal solution for visibility measurement if fixtures in the tunnel tube are not permitted or not possible due to lack of space.
Language:
English
Version:
01/01/2025
File size:
4 MB
File name:
8030078_IN_VICOTEC450_en_V3-0_2025.01_EHS.pdf
SOPAS device description file for VICOTEC450
Language:
Language neutral
Version:
05/12/2024
File size:
277 KB
File name:
VICOTEC450 SDD file
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
DIGITAL IN 4-SIGNAL MODULE
DIGITAL OUT 2-SIGNAL MODULE
DIGITAL OUT 4-SIGNAL MODULE (ONLY SPU)
MODULE POWER SUPPLY CLAMP MOUN. TESTED
POW.SUP. 24VDC, 75W, 3,2 A TESTED
PCBA-PROCESSOR 19Z MCU TESTED
PCBA-PROCESSOR VICOTEC-SMOTEC M.DF TEST.
FAN/AIR FILTER VCME CONVERSION
DOOR MCU-NWSN/N2SN W.GASKET
SP-SET PCB-PROCESSOR VICOTEC-SMOTEC
HOSE CLAMP D 20- 32 9 W5-A4
RV-BLOWER 24VDC/3PH 13CBM/H 32W
TUBE,CORRUGAT. DN25 TPV-FST
DOOR MCU-NWSD/N2SD W.DISPLAY
FUSE LINKS T2A0 AT POUCH (10PK)
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all