Indoor: +5 °C ... +40 °C Can be expanded on the system side if necessary Indoor with cooling unit: +5 °C ... +50 °C Can be expanded on the system side if necessary Outdoor: –20 °C ... +50 °C Can be expanded on the system side if necessary
The SFDS is a continuous measurement system for monitoring carbon monoxide and oxygen in applications with high dust content. The extractive measurement of the components CO and O2 enables early detection of smoldering fires and timely initiation of fire-fighting measures. The ATEX-certified system components allow for reliable monitoring in dust Ex areas (ATEX zones 21 and 22, optionally in zone 20). Unlike with optical systems that measure the surface, deeper-lying embers can also be detected.
Early detection of smoldering fires
Device properties:
Early CO detection through continuous monitoring
Application-specific gas sampling with integrated backflush
Measurement point switchover for up to four sampling points
Gas sampling using heated sample gas line for ATEX zones 21/22 and also gas sampling unit for ATEX zones 21/22 (gas sampling from zone 20 is possible upon request)
Setup of analyzer cabinet in Ex-free areas
Pre-configured complete system for easy commissioning
Benefits
Risk minimization thanks to early detection of smoldering fires – protects your capital equipment
Long system uptime thanks to high gas sampling quality due to integrated backflush
Uninterrupted gas sampling possible in ATEX zones 21 and 22 (gas sampling from Zone 20 is possible upon request)
Low operating costs due to long service and test gas intervals and low consumption
Cost efficient with only one analyzer for up to four sampling points
Industry-proven S700 analyzers are the heart of the system
Indoor: +5 °C ... +40 °C Can be expanded on the system side if necessary Indoor with cooling unit: +5 °C ... +50 °C Can be expanded on the system side if necessary Outdoor: –20 °C ... +50 °C Can be expanded on the system side if necessary
Degree of protection
Indoor: IP54 Can be expanded on the system side if necessary Indoor with cooling unit: IP34 Can be expanded on the system side if necessary Outdoor with cooling unit: IP56 Can be expanded on the system side if necessary
Hazardous area approvals
ATEX: Zone 21, IIIC, 120 °C Option: Zone 20 Analyzer cabinet: Non-explosion-proof areas Gas sampling unit: Zone 21, IIIC, 100 °C Sample gas line: Zone 21, IIIC, 100 °C