Pressure measurement
Powerful instruments for process pressure, differential pressure, level and flow
F
L
E
X
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
New
Compare
Accuracy
Standard 0.1% Platinum 0.075%
Process temperature
-40°C...+130°C (-40°F...+266°F) -20°C...+200°C (-4°F...+392°F)
Pressure measuring range
400 mbar...100 bar (6 psi...1450 psi)
Material process membrane
316L
Measuring cell
400 mbar...100 bar (6 psi...1450 psi)
Accuracy
Standard: up to 0.05 % Platinum: up to 0.025 %
Process temperature
Standard: -40°C…125°C (-40°F…257°C) Diaphragm seal: -70°C...250°C (-94°F...482°F)
Pressure measuring range
100 mbar…100 bar (1.5 psi…1500 psi) relative/ absolute
Material process membrane
316L AlloyC
Measuring cell
100 mbar…100 bar (1.5 psi…1500 psi) relative/ absolute
Accuracy
Standard: up to 0.05 % Platinum: up to 0.025 %
Process temperature
Standard: -40°C…+125°C (-40°F…+257°F) Diaphragm seal: -40°C...+400°C (-40°F...+752°F)
Pressure measuring range
400 mbar...700 bar (1.5 psi...10,500 psi)
Main wetted parts
316L, AlloyC, Tantal, Monel, PTFE, Gold
Material process membrane
316L, AlloyC, Tantal, Monel, PTFE, Gold
Measuring cell
400 mbar...700 bar (6 psi...10,500 psi)
Accuracy
Standard: up to 0.065 % Platinum: up to 0.055 %
Process temperature
-40°C...+110°C (-40°F...+230°F)
Material process membrane
316L, AlloyC, Gold
Measuring cell
100 mbar...40 bar (1.45 psi...580 psi)
Accuracy
Standard: up to 0.075 %
Process temperature
-70°C...+250°C (-94°F...+752°F)
Pressure measuring range
100 mbar...40 bar (1.5 psi...600 psi)
Main wetted parts
316L
Material process membrane
316L
Measuring cell
100 mbar...40 bar (1.5 psi...600 psi)
Accuracy
Standard: up to 0.065 % Platinum: up to 0.055 %
Process temperature
Standard: -40°C…+125°C (-40°F...+257°F) Diaphragm seal: -70°C...+400°C (-94°F...+752°F)
Material process membrane
316L, AlloyC, Gold
Measuring cell
1 bar...400 bar (14.5 psi...5800 psi)
Accuracy
0.075% of individual sensor, "PLATINUM" 0.05% of individual sensor
Process temperature
–25...+150°C (–13...+302°F)
Pressure measuring range
100mbar...40bar (1.5psi...600psi)
Process pressure / max. overpressure limit
60 bar (900 psi)
Material process membrane
Ceramic 316L, AlloyC
Measuring cell
100 mbar...40 bar (1.5 psi...600 psi)
Accuracy
0.075% of individual sensor, "PLATINUM" 0.05% of individual sensor
Process temperature
–40...+125°C (–40 ... +257°F)
Pressure measuring range
400 mbar...10 bar (6 psi...150 psi)
Process pressure / max. overpressure limit
160 bar (2400 psi)
Main wetted parts
316L, Alloy C
Material process membrane
316L, AlloyC,
Measuring cell
400 mbar...10 bar (6 psi...150psi)
Accuracy
0.3 %
Process temperature
-25 °C…+100 °C (-13 °F....+185 °F)
Pressure measuring range
+100 mbar…+40 bar (+1.5 psi...+600 psi)
Measuring cell
+100 mbar…+40 bar (+1.5 psi...+600 psi)
Accuracy
Standard: up to 0.075 % Platinum: up to 0.055 %
Measuring range
10 mbar...40 bar (0.15 psi...600 psi)
Process temperature
-40°C...+110°C (-40°F...+230°F)
Medium temperature range
-40°C...+110°C (-40°F...+230°F)
Pressure measuring range
10 mbar.... 40 bar (0.15 psi... 600 psi)
Main wetted parts
316L, AlloyC
Material process membrane
316L, AlloyC, Gold
Wetted materials
316L, Alloy
Measuring cell
10 mbar.... 40 bar (0.15 psi... 600 psi)
Do you need help selecting and sizing your next device?
Comfortably select, size and configure best-fit products for your measuring tasks and application.
About pressure measurement
Whether pressure, level or flow, today pressure measurement technology is often used for measuring liquids, pastes and gases. With a wide range of sensor technology Endress+Hauser offer instruments with perfect fit for any kind of application.
Particularly small, exceptionally powerful: the Compact Line
The Compact Line offers high performance in a compact design. The product portfolio includes the Micropilot FMR43 , a compact radar device for non-contact level measurements with either 80 GHz or 180 GHz, as well as the proven-in-use point level sensor Liquiphant FTL43 and a reliable Cerabar PMP43 for pressure and hydrostatic level measurement. Specifically designed to meet the requirements in hygienic applications, our solutions increase the productivity, safety and simplicity of processes.
The new absolute/gauge and differential pressure transmitters Cerabar and Deltabar build the bridge to IIoT. Safety and productivity are no longer contradictory.
Downloads
Explore additional resources
Pressure Measurement Overview brochure
Products and services of our pressure measuring technologies at a glance
Download
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all